RS PRO 5 Beige Microfibre Cloths for use with Polishing

Brand :
RS Pro
Caution
Product Description
Specifications
Cloth Material = Microfibre
Package Type = Box
Number of Wipes per Pack = 5
Colour = Beige
Wiper Size = 350 x 350mm
Wet/Dry = Dry
Repeat/Single Use = Repeat Use