RS PRO 160 Blue Polypropylene PP Cloths for use with Heavy Duty Cleaning

Brand :
RS Pro
Caution
Product Description
Specifications
Cloth Material = Polypropylene PP
Package Type = Box
Number of Wipes per Pack = 160
Colour = Blue
Wiper Size = 426 x 307mm
Wet/Dry = Wet/Dry
Repeat/Single Use = Single Use