1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Absolute Digimatic Caliper - AOS Technology, Series 500 (Part Number)

Absolute Digimatic Caliper - AOS Technology, Series 500
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 17,583.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This is a representative image of part number 500-168-30.

Product Description

Product Specifications
·Now equipped with the same AOS (Advanced Onsite Sensor) induction type encoder used in top-of-the-line ABS coolant-proof calipers.
·This caliper can be used without concern for contamination on the scale face during measurement. Detection signal is not affected by dirt (water, oil, etc.) on surface of a scale.
·The ABS (ABSOLUTE) scale requires no origin setting after power-on and also has no limit to response speed.

 
Part Number
500-165-30SALE
500-167-30SALE
500-168-30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,583.34

฿ 12,412.08

DIGITAL VERNIER CALIPER 1 Piece(s) 4 Day(s)

฿ 17,600.00

฿ 12,423.84

DIGITAL VERNIER CALIPER 1 Piece(s) Quote

฿ 24,033.33

฿ 16,965.13

DIGITAL VERNIER CALIPER 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Display Method Digital Type Standard Calipers Measuring range(inch) 0 - 12"
Accuracy ±0.0015" Specification Without SPC data output Fine adjustment with thumb roller
Mass 350 Depth bar Flat