1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disk Micrometer - Quickmike Type, Non-Rotating Spindle, Series 369

DIGITAL MICROMETER

Disk Micrometer - Quickmike Type, Non-Rotating Spindle, Series 369
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 23,866.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This is a representative image of part number 369-411-20.

Product Description

Product Specifications
·The Disk Micrometer is designed to easily measure root tangent length of spur gears and helical gears.
·Non-rotating spindle eliminates torque on workpiece.
·With ratchet stop for constant force.
·With SPC output (Series 369).

 
Part Number
369-411-20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,866.67

฿ 16,847.48

DIGITAL MICROMETER 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0 - 30 Flatness(µm) 1 Measuring force 3 - 8 N
Resolution 0.001mm Accuracy ±4 µm Parallelism 4μm
Specifications Digital Disc Micrometer QuickMike, IP65 Anvil diameter ø20

Please check the type/dimensions/specifications of the part 369-411-20 in the Disk Micrometer - Quickmike Type, Non-Rotating Spindle, Series 369 series.