RS PRO White Safety Helmet Adjustable

Brand :
RS Pro
Caution
Product Description
Specifications
Adjustable Size = Yes
Chin Strap Included = No
Material = PE, PP
Accessory Slots = Yes
Vented = No
Colour = White
Lining = No
Integral Sweatband = Yes
Complies with EN 397 = Yes
Additional EN Standards = EN 50365
Product Type = Safety Helmet