RS PRO Black Micro Bump Cap, ABS Protective Material

Brand :
RS Pro
Caution
Product Description
Specifications
Protective Material = ABS
Cap Material = Cotton
Integral Sweatband = No
Machine Washable = No
Colour = Black
Adjustable = Yes
Complies With EN812 = Yes
Head Size = 52 - 65cm