1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO RS DT Absolute, Differential Manometer with 2 Pressure Port/s, Max Pressure Measurement 2bar

MANOMETERS

RS PRO RS DT Absolute, Differential Manometer with 2 Pressure Port/s, Max Pressure Measurement 2bar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,540.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Best Accuracy = ±0.3 %
Number of Pressure Ports = 2
Maximum Pressure Measurement = 2bar
Minimum Pressure Measurement = -2bar
Pressure Port Type = Absolute, Differential
Leak Testing = No
Minimum/Maximum Recordings = Yes
Data Logging = No
Intrinsically Safe = Yes
IP Rating = IP40
Battery Type = 9 V
Display Type = Backlit LCD
Overpressure Maximum = 2bar
Weight = 280g
Width = 75mm

 
Part Number
2048303
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,540.00

MANOMETERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1