1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO RS 3161-002-00-EX Differential Manometer with 2 Pressure Port/s, Max Pressure Measurement 500mbar

MANOMETERS

RS PRO RS 3161-002-00-EX Differential Manometer with 2 Pressure Port/s, Max Pressure Measurement 500mbar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,886.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Best Accuracy = ±0.3 % FS
Number of Pressure Ports = 2
Maximum Pressure Measurement = 500mbar
Minimum Pressure Measurement = -500mbar
Pressure Port Type = Differential
Leak Testing = No
Minimum/Maximum Recordings = Yes
Data Logging = No
Intrinsically Safe = Yes
IP Rating = IP65
Battery Type = 9 V
Display Type = LCD
Overpressure Maximum = 250hPa
Weight = 205g
Width = 74mm

 
Part Number
2051446
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 38,886.00

MANOMETERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1