1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO RS 1114 Absolute Manometer with 1 Pressure Port/s, Max Pressure Measurement 1.7bar

MANOMETERS

RS PRO RS 1114 Absolute Manometer with 1 Pressure Port/s, Max Pressure Measurement 1.7bar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,332.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Best Accuracy = +/- 0.1 %
Number of Pressure Ports = 1
Maximum Pressure Measurement = 1.7bar
Minimum Pressure Measurement = 0bar
Pressure Port Type = Absolute
Leak Testing = No
Minimum/Maximum Recordings = Yes
Data Logging = No
Intrinsically Safe = No
IP Rating = IP67
Battery Type = AA
Display Type = Backlit LCD
Overpressure Maximum = 2500hPa
Weight = 140g
Height = 108mm

 
Part Number
2050961
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,332.00

MANOMETERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1