1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO RS-125 Moisture Meter Analogue Display, Maximum Measurement 0.2 to 2 (Building Material) %, 6 to 44

MOISTURE METERS

RS PRO RS-125 Moisture Meter Analogue Display, Maximum Measurement 0.2 to 2 (Building Material) %, 6 to 44
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,837.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Measurement = 0.2 → 2 (Building Material) %, 6 → 44 (Wood) %
Best Accuracy = ±0.05 (Materials) %, ±1 (Wood) %
Display Type = Analogue
Scale Type = Building Materials, Wood
Power Source = Battery
Battery Type = CR 2032 x 3
Dimensions = 139 x 47 x 25mm
Weight = 93g
Minimum Operating Temperature = 0°C
Height = 139mm
Length = 47mm
Maximum Operating Temperature = +60°C
Model Number p = RS-125
Width = 25mm

 
Part Number
1469081
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,837.00

MOISTURE METERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1