1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO RS-120 Moisture Meter Digital Display, Maximum Measurement 0.2 to 2 %, 6 to 44 %

MOISTURE METERS

RS PRO RS-120 Moisture Meter Digital Display, Maximum Measurement 0.2 to 2 %, 6 to 44 %
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,144.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Measurement = 0.2 → 2 %, 6 → 44 %
Best Accuracy = ±0.2 %, ±2 %
Display Type = Digital
Scale Type = Building Materials, Wood
Power Source = Battery
Battery Type = LRAA x 4
Dimensions = 40 x 20 x 96mm
Weight = 83g
Minimum Operating Temperature = 0°C
Height = 96mm
Length = 40mm
Maximum Operating Temperature = +40°C
Model Number p = RS-120
Width = 20mm

 
Part Number
1469080
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,144.00

MOISTURE METERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1