1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Psychrometer Backlit LCD Display, Maximum Measurement 100 (Relative Humidity)%

MOISTURE METERS

RS PRO Psychrometer Backlit LCD Display, Maximum Measurement 100 (Relative Humidity)%
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,515.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Measurement = 100 (Relative Humidity)%
Best Accuracy = ±2 %
Display Type = Backlit LCD
Power Source = Battery
Battery Type = 9V
Dimensions = 63 x 28 x 187mm
Weight = 176g
Minimum Operating Temperature = -30°C
Height = 187mm
Length = 63mm
Maximum Operating Temperature = +100°C
Width = 28mm

 
Part Number
1938695
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,515.00

MOISTURE METERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1