1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Conductivity Meter (123-8777)

CONDUCTIVITY METERS

RS PRO Conductivity Meter (123-8777)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,009.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Conductivity = 19.99 mS/cm, 199.9 μS/cm
Minimum Conductivity = 0.1 μS/cm, 0.2 mS/cm
Best Accuracy = ±2 %
Resolution = 0.1 μS/cm, 0.01 mS/cm
Battery Type = 9V, PP3
Power Source = Battery
Dimensions = 72 x 32 x 180mm
Height = 180mm
Length = 72mm
Width = 32mm

 
Part Number
1238777
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,009.00

CONDUCTIVITY METERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1