1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Thickness Gauge, 0mm - 12mm, ±0.1 mm Accuracy, 0.01 mm Resolution, LCD Display

THICKNESS GAUGES

RS PRO Thickness Gauge, 0mm - 12mm, ±0.1 mm Accuracy, 0.01 mm Resolution, LCD Display
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,340.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Resolution = 0.01 mm
Accuracy = ±0.1 mm
Display Type = LCD
Battery Type = SR44
Maximum Measurement = 12mm
Minimum Measurement = 0mm

 
Part Number
1230918
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,340.00

THICKNESS GAUGES 1 Piece(s) 8 Day(s)

Loading...

  1. 1