RS PRO Steel Feeler Gauge, 20 Blades

Brand :
RS Pro
Caution
Product Description
Specifications
Number of Blades = 20
Imperial or Metric = Metric
Blade Material = Steel
Length = 100mm

Specifications
Number of Blades = 20
Imperial or Metric = Metric
Blade Material = Steel
Length = 100mm
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.