RS PRO 2.85mm Orange PLA 3D Printer Filament, 1kg

Brand :
RS Pro
Caution
Product Description
Specifications
Material Type = PLA
Printing Technology = FDM
Machine Specific = No
Colour = Orange
For Use With = Common Desktop 3D Printers
Weight = 1kg
Diameter = 2.85mm
Printing Material = PLA