RS PRO 2.85mm Black PLA 3D Printer Filament, 2.3kg

Brand :
RS Pro
Caution
Product Description
Specifications
Material Type = PLA
Printing Technology = FDM
Machine Specific = No
Colour = Black
For Use With = Common Desktop 3D Printers
Weight = 2.3kg
Diameter = 2.85mm
Printing Material = PLA