RS PRO 2.85mm Black PET-G 3D Printer Filament, 500g

Brand :
RS Pro
Caution
Product Description
Specifications
Material Type = PET
Printing Technology = FDM
Machine Specific = No
Colour = Black
For Use With = Common Desktop 3D Printers
Weight = 500g
Diameter = 2.85mm
Printing Material = PET-G