1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 1.75mm Translucent Red PET-G 3D Printer Filament, 500g

3D PRINTER FILAMENT PET-G

RS PRO 1.75mm Translucent Red PET-G 3D Printer Filament, 500g
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,878.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Material Type = PET
Printing Technology = FDM
Machine Specific = No
Colour = Translucent Red
For Use With = Common Desktop 3D Printers
Weight = 500g
Diameter = 1.75mm
Printing Material = PET-G

Part Number
8919280 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,878.96

฿ 1,252.70

3D PRINTER FILAMENT PET-G 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8919280 in the RS PRO 1.75mm Translucent Red PET-G 3D Printer Filament, 500g series.