RS PRO 1.75mm Orange ABS 3D Printer Filament, 1kg

Brand :
RS Pro
Caution
Product Description
Specifications
Material Type = ABS
Printing Technology = FDM
Machine Specific = No
Colour = Orange
For Use With = Common Desktop 3D Printers
Weight = 1kg
Diameter = 1.75mm
Printing Material = ABS