RS PRO 1.75mm Black PLA 3D Printer Filament, 300g

Brand :
RS Pro
Caution
Product Description
Specifications
Material Type = PLA
Printing Technology = FDM
Machine Specific = No
Colour = Black
For Use With = Common Desktop 3D Printers
Weight = 300g
Diameter = 1.75mm
Printing Material = PLA