RS PRO 1.75mm Black CARBON-P 3D Printer Filament, 500g

Brand :
RS Pro
Caution
Product Description
Specifications
Material Type = Special Materials
Printing Technology = FDM
Machine Specific = No
Colour = Black
For Use With = Common Desktop 3D Printers
Weight = 500g
Diameter = 1.75mm
Printing Material = CARBON-P