1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO 300mm Vernier Caliper 0.001 in, Metric & Imperial

300MM VERNIER CALIPER 0.001 IN

RS PRO 300mm Vernier Caliper 0.001 in, Metric & Imperial
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,826.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Caliper Type = Vernier
Capacity = 300mm
Imperial or Metric = Both
Display Type = Analogue
Accuracy = 0.08 mm
Resolution = 0.001 in

 
Part Number
8412533
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,826.00

300MM VERNIER CALIPER 0.001 IN 1 Piece(s) 8 Day(s)

Loading...

  1. 1