1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 170mm Spring Caliper, Metric & Imperial

170MM SPRING CALIPER

RS PRO 170mm Spring Caliper, Metric & Imperial
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 676.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Caliper Type = Spring
Capacity = 170mm
Imperial or Metric = Both

 
Part Number
2300126
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 676.00

170MM SPRING CALIPER 1 Piece(s) 8 Day(s)

Loading...

  1. 1