1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 150mm Vernier Caliper Metric (200-5406)

150MM VERNIER CALIPER METRIC

RS PRO 150mm Vernier Caliper Metric (200-5406)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,866.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Caliper Type = Vernier
Capacity = 150mm
Imperial or Metric = Metric
Display Type = Vernier

 
Part Number
2005406
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,866.00

150MM VERNIER CALIPER METRIC 1 Piece(s) 8 Day(s)

Loading...

  1. 1