1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Waste Bin 330mm x 530mm

WASTE BIN 330MM X 530MM

RS PRO Waste Bin 330mm x 530mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,583.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Waste Bin
Quantity Included = 1
Width = 330mm
Depth = 530mm
Height = 530mm
Dissipative = No
Conductive = Yes
Anti-Static = No
Cleanroom = No
Complies with EN 61340-5-1 = Yes

 
Part Number
1252403 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,583.57

฿ 2,389.17

WASTE BIN 330MM X 530MM 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1252403 in the RS PRO Waste Bin 330mm x 530mm series.