RS PRO Ring Binder Spine 40mm x 320mm

Brand :
RS Pro
Caution
Product Description
Specifications
Type = Ring Binder
Quantity Included = 1
Width = Spine 40mm
Depth = Ring 25mm
Paper Size = A4
Dissipative = Yes
Conductive = No
Anti-Static = No
Cleanroom = Yes
Complies with EN 61340-5-1 = Yes