1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Chrome Combination Ratchet Spanner, 19 mm

COMBINATION RATCHET SPANNER

RS PRO Chrome Combination Ratchet Spanner, 19 mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,974.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Spanner Type = Combination Ratchet Spanner
Imperial or Metric = Metric
Overall Length = 248 mm
Double Ended = Yes
Material = Chrome Vanadium Steel
Finish = Chrome
Size = 19 mm

 
Part Number
487214 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,974.56

฿ 1,316.44

COMBINATION RATCHET SPANNER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 487214 in the RS PRO Chrome Combination Ratchet Spanner, 19 mm series.