RS PRO 9 Piece Chrome Vanadium Steel Spanner Set

Brand :
RS Pro
Caution
Product Description
Specifications
Set Type = Metric Combination Spanner Set
Sizes in Set = 6; 8; 10; 12; 13; 14; 15; 17; 19 mm
Number of Pieces = 9
Material = Chrome Vanadium Steel
VDE/1000V Approved = No
Finish = Chrome