1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 14 Piece Chrome Vanadium Steel Spanner Set

SPANNER SETS

RS PRO 14 Piece Chrome Vanadium Steel Spanner Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 4,667.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Set Type = Combination Spanner Set
Number of Pieces = 14
Material = Chrome Vanadium Steel
VDE/1000V Approved = No
Finish = Chrome

 
Part Number
487066 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,667.69

฿ 3,415.35

SPANNER SETS 1 Piece(s) Same day 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 487066 in the RS PRO 14 Piece Chrome Vanadium Steel Spanner Set series.