RS PRO 150.0 mm High Carbon Steel Hacksaw Blade, 32 TPI

Brand :
RS Pro
Caution
Product Description
Specifications
Blade Length = 150 mm
Materials Cut = Multiple Materials
Number of Teeth per Inch = 32
Material = High Carbon Steel

Specifications
Blade Length = 150 mm
Materials Cut = Multiple Materials
Number of Teeth per Inch = 32
Material = High Carbon Steel
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.