1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Plastic Floor Standing Storage Cabinet, 435 x 305 x 170mm【2 Pieces Per Package】

STORAGE CABINETS

RS PRO Plastic Floor Standing Storage Cabinet, 435 x 305 x 170mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,583.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Cabinet
Floor Standing = Yes
Number of Shelves = 7
Number of Drawers = 14
Material = Plastic
Dimensions = 435 x 305 x 170mm
Depth = 170mm
Height = 435mm
Width = 305mm

 
Part Number
1783321
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,583.00

STORAGE CABINETS 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1