RS PRO 40 Drawer Unit, Plastic, 420mm x 270mm x 130mm, Black

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Drawers = 40
    Case Material = Plastic
    Height = 420mm
    Width = 270mm
    Depth = 130mm
    Transparent Drawers = No
    Drawer Material = Plastic
    Tilt Drawers = No
    Colour = Black
    Wall Mounted = Yes

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RS PRO 40 Drawer Unit, Plastic, 420mm x 270mm x 130mm, Black | RS Pro | MISUMI Thailand