1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 30 Drawer Storage Unit, PP, 290mm x 310mm x 180mm, Grey

DRAWER STORAGE

RS PRO 30 Drawer Storage Unit, PP, 290mm x 310mm x 180mm, Grey
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,532.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Drawers = 30
Case Material = PP
Height = 290mm
Width = 310mm
Depth = 180mm
Transparent Drawers = Yes
Drawer Material = PS
Tilt Drawers = Yes
Colour = Grey
Wall Mounted = No

 
Part Number
9096934 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,532.73

฿ 3,021.97

DRAWER STORAGE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9096934 in the RS PRO 30 Drawer Storage Unit, PP, 290mm x 310mm x 180mm, Grey series.