1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 3 Tilt Drawer Unit, PP, 240mm x 600mm x 200mm

DRAWER UNIT

RS PRO 3 Tilt Drawer Unit, PP, 240mm x 600mm x 200mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,414.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Drawers = 3
Case Material = PP
Height = 240mm
Width = 600mm
Depth = 200mm
Transparent Drawers = Yes
Drawer Material = PP
Tilt Drawers = Yes
Wall Mounted = Yes

 
Part Number
519324 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,414.24

฿ 2,276.27

DRAWER UNIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 519324 in the RS PRO 3 Tilt Drawer Unit, PP, 240mm x 600mm x 200mm series.