RS PRO Yellow Hi Vis Vest, L, Zipper Closure

Brand :
RS Pro
Caution
Product Description
Specifications
Gender = Unisex
Size = L
Colour = Yellow
Closure Type = Zipper
Number of Reflective Bands = 2
Material = Polyester
Standards Met = EN20471 Class 2

Specifications
Gender = Unisex
Size = L
Colour = Yellow
Closure Type = Zipper
Number of Reflective Bands = 2
Material = Polyester
Standards Met = EN20471 Class 2
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.