1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Orange Yes Bib & Brace, S

HI VIZ BIB & BRACE

RS PRO Orange Yes Bib & Brace, S
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,684.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Size = S
Style = Bib & Brace
Colour = Orange
Material Properties = Breathable, Stain Resistant, Waterproof
Gender = Unisex
Material = Polyester
Inside Leg = 31 in, 79 cm
Length = Regular
Closure Type = Hook & Loop

 
Part Number
1251654 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,684.28

฿ 2,456.31

HI VIZ BIB & BRACE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1251654 in the RS PRO Orange Yes Bib & Brace, S series.