1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Navy/Yellow Men Hi Vis Fleece, XL

HI VIS CLOTHING

RS PRO Navy/Yellow Men Hi Vis Fleece, XL
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,971.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Clothing Type = Work Fleece
Size = XL
Colour = Navy/Yellow
Hooded = No
Gender = Men
Outer Material = Fleece
Removable Liner = No
Lining Material = PET
EN Standards = EN20471 Class 3

 
Part Number
9186030 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,971.11

฿ 1,980.84

HI VIS CLOTHING 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9186030 in the RS PRO Navy/Yellow Men Hi Vis Fleece, XL series.