1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Black Men, Waterproof Softshell Jacket, M

WATERPROOF SOFTSHELL JACKET

RS PRO Black Men, Waterproof Softshell Jacket, M
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,745.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Clothing Type = Softshell Jacket
Style = Men
Size = M
Material Properties = Waterproof
Outer Material = Elastane, Polyester
Lining Material = Micro Fleece
Hooded = No
Colour = Black

Part Number
1369985 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,745.12

฿ 2,496.87

WATERPROOF SOFTSHELL JACKET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1369985 in the RS PRO Black Men, Waterproof Softshell Jacket, M series.