1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disk Micrometer - Digital, Rotating Spindle, Series 323

MTY MEASURING TOOLS

Disk Micrometer - Digital, Rotating Spindle, Series 323
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 17,654.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Product Specifications
·With ratchet stop for constant force.
·Non-slip grip finish (digital models).

 
Part Number
323-251-30 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,654.79

฿ 12,058.22

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 25 - 50 Resolution 0.001mm Accuracy ±4μm
Anvil diameter ø20mm Measurable module 0.5 - 6

Please check the type/dimensions/specifications of the part 323-251-30 in the Disk Micrometer - Digital, Rotating Spindle, Series 323 series.