RS PRO Cobalt Steel 76mm Hole Saw

Brand :
RS Pro
Caution
Product Description
Specifications
Drill Bit Type = Hole Saw
Arbor Included = No
Material = Cobalt Steel
Cut Depth = 32mm
Number of Pieces = 1
Type = Hole Saw

Specifications
Drill Bit Type = Hole Saw
Arbor Included = No
Material = Cobalt Steel
Cut Depth = 32mm
Number of Pieces = 1
Type = Hole Saw
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.