RS PRO Bi-metal 16 to 76mm Hole Saw Set

Brand :
RS Pro
Caution
Product Description
Specifications
Drill Bit Type = Hole Saw Set
Arbor Included = Yes
Material = Bi-metal
Number of Pieces = 13

Specifications
Drill Bit Type = Hole Saw Set
Arbor Included = Yes
Material = Bi-metal
Number of Pieces = 13
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.