1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO UV Meter 290 to 390 nm

UV METERS

RS PRO UV Meter 290 to 390 nm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,849.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Data Storage = Yes
Battery Life = 100 h
Battery Type = AAA
Kit Contents = UV AB Meter, Carry Bag, Batteries
Dimensions = 133 x 48 x 23mm
Weight = 90g
Height = 23mm
Length = 133mm
Width = 48mm

 
Part Number
1065310 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,849.28

฿ 5,233.11

UV METERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1065310 in the RS PRO UV Meter 290 to 390 nm series.