1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO RS-660 Datalogging Sound Level Meter, 70dB to 140dB, 8kHz max

SOUND LEVEL METERS

RS PRO RS-660 Datalogging Sound Level Meter, 70dB to 140dB, 8kHz max
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,849.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Sound Level = 140dB
Minimum Sound Level = 70dB
Resolution = 1 dB
Accuracy Class = ANSI S1.25, IEC 61252
DOSE Measurement = Yes
Weighting = A, C, Type 2, Z
Communication Protocol = USB
Battery Type = Li-Polymer Rechargeable
Fast/Slow Time Averaging = Both
Data Logging = Yes
Interface Type = USB
Maximum Frequency = 8kHz
Maximum Operating Temperature = +50°C
Minimum Frequency = 31.5 Hz
Minimum Operating Temperature = 0°C

 
Part Number
1749559
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,849.00

SOUND LEVEL METERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1