1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Datalogging Sound Level Meter, 30dB to 130dB, 8kHz max

SOUND LEVEL METERS

RS PRO Datalogging Sound Level Meter, 30dB to 130dB, 8kHz max
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31,215.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Sound Level = 130dB
Minimum Sound Level = 30dB
Resolution = 0.1 dB
Weighting = A, C, Z
Display Type = LCD
Battery Type = NEDA 1604
Fast/Slow Time Averaging = Both
Data Logging = Yes
Interface Type = Micro USB
Maximum Frequency = 8kHz
Maximum Operating Temperature = +50°C
Minimum Frequency = 31.5 Hz
Minimum Operating Temperature = -10°C

 
Part Number
1464651
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 31,215.00

SOUND LEVEL METERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1