1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO IM-91 Radiation Meter for detecting Beta Rays, Gamma Rays, X Rays

RADIATION DETECTORS

RS PRO IM-91 Radiation Meter for detecting Beta Rays, Gamma Rays, X Rays
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 40,712.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Model Number = IM-91
Radiation Type = Beta Rays, Gamma Rays, X Rays
Sample Rate = 20s
Accuracy = ±15 %
Power Source = Battery
Battery Type = 9V

 
Part Number
1065308 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 40,712.65

฿ 27,143.12

RADIATION DETECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1065308 in the RS PRO IM-91 Radiation Meter for detecting Beta Rays, Gamma Rays, X Rays series.