1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO RS-92 Light Meter, 0lx to 40000lx, ±5 %

LIGHT METERS

RS PRO RS-92 Light Meter, 0lx to 40000lx, ±5 %
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,809.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Light Level = 40000lx
Minimum Light Level = 0lx
Best Accuracy = ±5 %
Resolution = 0.1 lx
Sensor Type = Silicon Photo Diode
Battery Type = 9V
Power Source = Battery
Weight = 175g
Height = 35.6mm
Length = 206mm
Maximum Operating Temperature = +40°C
Minimum Operating Temperature = 0°C

 
Part Number
1558901
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,809.00

LIGHT METERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1