1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Light Meter, 0.01 fc, 0.1 lx to 99990lx, ±0.02 (XY/800 lx % @ Standard Illuminant A Measured), ±3 (EV

LIGHT METERS

RS PRO Light Meter, 0.01 fc, 0.1 lx to 99990lx, ±0.02 (XY/800 lx % @ Standard Illuminant A Measured), ±3 (EV
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,914.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Light Level = 99990lx
Minimum Light Level = 0.01 fc, 0.1 lx
Battery Life = 50 h
Battery Type = AAA
Power Source = Battery
Weight = 345g
Height = 35mm
Length = 150mm
Maximum Operating Temperature = +50°C
Minimum Operating Temperature = 0°C

 
Part Number
1464652
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,914.00

LIGHT METERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1