1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO ILM01 Light Meter, 0.01lx to, ±3 % ± 5 Digit

LIGHT METERS

RS PRO ILM01 Light Meter, 0.01lx to, ±3 % ± 5 Digit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,622.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Minimum Light Level = 0.01lx
Best Accuracy = ±3 % ± 5 Digit
Sensor Type = Photodiode
Battery Life = 100 h
Battery Type = AAA
Power Source = Battery
Weight = 320g
Height = 150mm
Length = 72mm
Maximum Operating Temperature = +50°C
Minimum Operating Temperature = 0°C

 
Part Number
1232223
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,622.00

LIGHT METERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1