1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO DT-3893 Vane 30m/s Max Air Velocity, Air Flow, Air Velocity, Temperature Anemometer

RS-3893 THERMO-ANEMOMETER

RS PRO DT-3893 Vane 30m/s Max Air Velocity, Air Flow, Air Velocity, Temperature Anemometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,219.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Measurement Parameters = Air Flow, Air Velocity, Temperature
Maximum Air Velocity = 30m/s
Best Air Velocity Accuracy = ±3 %
Air Velocity Resolution = 0.01m/s
Probe Type = Vane
Maximum Temperature = +60°C
Best Temperature Measurement Accuracy = ±2 °C
Power Source = Battery
Battery Type = 1.5V
Weight = 200g
Height = 160mm
Maximum Operating Temperature = +60°C

 
Part Number
1938696
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,219.00

RS-3893 THERMO-ANEMOMETER 1 Piece(s) 8 Day(s)

Loading...

  1. 1